How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | LQ1: | 9.17 in |
| C: | 14 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 10.5 |
| I: | 7.5 in | AK: | 8.5 |
| D: | 5.12 | T: | 3.188 |
| AE2: | 0.68 | G: | 2.91 |
| V: | 4.26 in | J: | 11 in |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| B: | 13 | BD: | 9 |
| AD: | 8.85 | F: | 5.81 |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 51 | Model Code: | HMQ852 |
| Thrust Rating - output shaft: | 2449 | Output RPM: | 175 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 23.15 |
| Input Bore (C Face): | 1.625 | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

