Grove Gear W8520624.35 - HMQ852-15-H1-250-35
Part #:W8520624.35
Catalog #:HMQ852-15-H1-250-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE1: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| AG: | 10.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | J: | 11 in |
| G: | 2.91 | C: | 14 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | T: | 2.188 |
| AE2: | 0.68 | F: | 5.81 |
| RQ: | 8.54 in | AK: | 8.5 |
| BD: | 9 | LQ1: | 9.17 in |
| D: | 5.12 |
Technical Specifications
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Bore Code: | 35 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 250 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Series Code: | GR |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 18.11 | Model Code: | HMQ852 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

