How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AG: | 10.5 | D: | 5.12 |
| AJ: | 7.25 | G: | 2.91 |
| B: | 13 | F: | 5.81 |
| T: | 2.5 | V: | 4.26 in |
| RQ: | 8.54 in | C: | 14 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| LQ1: | 9.17 in | BF: | 0.53 |
| AK: | 8.5 | J: | 11 in |
| AE1: | 0.97 | AD: | 8.85 |
| I: | 7.5 in |
Technical Specifications
| Output RPM: | 116 | Ratio Range: | 15:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.5 in |
| Ratio: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Output Shaft Direction: | H1 | Motor Frame Size: | 250 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 18.11 |
| Thrust Rating - output shaft: | 3033 | Shaft Seal Material: | Viton |
| Bore Code: | 40 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ852 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

