How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | I: | 7.5 in |
| AK: | 8.5 | BF: | 0.53 |
| AD: | 8.85 | AE1: | 0.97 |
| F: | 5.81 | V: | 4.26 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | D: | 5.12 |
| B: | 13 | AG: | 10.5 |
| T: | 2.688 | AE2: | 0.68 |
| BE1: | 0.5 in | G: | 2.91 |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 9.17 in |
Technical Specifications
| Motor Frame Size: | 250 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 18.11 | Output RPM: | 116 |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

