Grove Gear W8520624.48 - HMQ852-15-H1-250-48
Part #:W8520624.48
Catalog #:HMQ852-15-H1-250-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.91 |
| AE1: | 0.97 | B: | 13 |
| D: | 5.12 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| C: | 14 in | RQ: | 8.54 in |
| AG: | 10.5 | I: | 7.5 in |
| T: | 3 | J: | 11 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.68 |
| AD: | 8.85 | F: | 5.81 |
| LQ1: | 9.17 in |
Technical Specifications
| Model Code: | HMQ852 | Output RPM: | 116 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 250 |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Bore Code: | 48 | Ratio: | 15:1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 18.11 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3033 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

