How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | BF: | 0.53 |
| AG: | 10.5 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| J: | 11 in | G: | 2.91 |
| AE1: | 0.97 | AD: | 8.85 |
| I: | 7.5 in | BD: | 9 |
| AJ: | 7.25 | C: | 14 in |
| D: | 5.12 | AE2: | 0.68 |
| T: | 2.25 | V: | 4.26 in |
| F: | 5.81 | B: | 13 |
| RQ: | 8.54 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Output RPM: | 87 |
| Ratio Range: | 20:1 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 14.56 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Motor Frame Size: | 250 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ852 |
| Bore Code: | 36 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

