How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| G: | 2.91 | AE2: | 0.68 |
| T: | 2.438 | BE1: | 0.5 in |
| BF: | 0.53 | RQ: | 8.54 in |
| J: | 11 in | B: | 13 |
| F: | 5.81 | I: | 7.5 in |
| D: | 5.12 | AJ: | 7.25 |
| BD: | 9 | V: | 4.26 in |
| LQ1: | 9.17 in | AD: | 8.85 |
| AK: | 8.5 | AG: | 10.5 |
| C: | 14 in |
Technical Specifications
| Bore Code: | 39 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.56 | Series Code: | GR |
| Output RPM: | 87 | Output Diameter (in): | 2.438 in |
| Ratio: | 20:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

