How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 14 in |
| BD: | 9 | AE2: | 0.68 |
| F: | 5.81 | AK: | 8.5 |
| T: | 2.5 | G: | 2.91 |
| D: | 5.12 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| I: | 7.5 in | AE1: | 0.97 |
| BE1: | 0.5 in | J: | 11 in |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| BF: | 0.53 | B: | 13 |
| V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 250 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 12.19 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | H1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Series Code: | GR | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

