Grove Gear W8520626.47 - HMQ852-25-H1-250-47
Part #:W8520626.47
Catalog #:HMQ852-25-H1-250-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | T: | 2.938 |
| LQ1: | 9.17 in | G: | 2.91 |
| BF: | 0.53 | RQ: | 8.54 in |
| BD: | 9 | AG: | 10.5 |
| AE1: | 0.97 | F: | 5.81 |
| J: | 11 in | V: | 4.26 in |
| C: | 14 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| D: | 5.12 | I: | 7.5 in |
| AJ: | 7.25 | AD: | 8.85 |
| AE2: | 0.68 |
Technical Specifications
| Center Distance (in): | 5.25 | Series Code: | GR |
| Input HP @ 1750 RPM: | 12.19 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Output RPM: | 70 |
| Input RPM: | 1,750 | Motor Frame Size: | 250 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

