How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | RQ: | 8.54 in |
| AD: | 8.85 | AG: | 10.5 |
| G: | 2.91 | V: | 4.26 in |
| B: | 13 | AE1: | 0.97 |
| BD: | 9 | F: | 5.81 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| D: | 5.12 | J: | 11 in |
| T: | 3.188 | I: | 7.5 in |
| C: | 14 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.625 | Bore Code: | 51 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 70 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 3.188 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Ratio Range: | 25:1 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 250 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 12.19 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

