How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.26 in | AE1: | 0.97 |
| BD: | 9 | BE1: | 0.5 in |
| F: | 5.81 | B: | 13 |
| RQ: | 8.54 in | I: | 7.5 in |
| J: | 11 in | G: | 2.91 |
| C: | 14 in | LQ1: | 9.17 in |
| AD: | 8.85 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| T: | 3.438 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ852 |
| Product Type: | Right Angle | Motor Frame Size: | 250 |
| Center Distance (in): | 5.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 12.19 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | GR |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

