How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | V: | 4.26 in |
| AG: | 10.5 | I: | 7.5 in |
| G: | 2.91 | AE2: | 0.68 |
| AJ: | 7.25 | C: | 14 in |
| AD: | 8.85 | J: | 11 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| RQ: | 8.54 in | T: | 2.188 |
| D: | 5.12 | F: | 5.81 |
| AK: | 8.5 | AE1: | 0.97 |
| BD: | 9 | BF: | 0.53 |
| LQ1: | 9.17 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 10.538 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250 |
| Output Shaft Direction: | H1 | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Output RPM: | 58 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | GR | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Model Code: | HMQ852 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

