How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AJ: | 7.25 |
| J: | 11 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| LQ1: | 9.17 in | BF: | 0.53 |
| G: | 2.91 | B: | 13 |
| AE1: | 0.97 | T: | 2.438 |
| AD: | 8.85 | AK: | 8.5 |
| AE2: | 0.68 | I: | 7.5 in |
| RQ: | 8.54 in | BD: | 9 |
| V: | 4.26 in | C: | 14 in |
| D: | 5.12 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Output RPM: | 58 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ852 |
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | GR | Input HP @ 1750 RPM: | 10.538 |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

