How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.5 |
| BF: | 0.53 | D: | 5.12 |
| I: | 7.5 in | G: | 2.91 |
| J: | 11 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| B: | 13 | V: | 4.26 in |
| LQ1: | 9.17 in | AE2: | 0.68 |
| BD: | 9 | AK: | 8.5 |
| AD: | 8.85 | AE1: | 0.97 |
| C: | 14 in | RQ: | 8.54 in |
| F: | 5.81 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Motor Frame Size: | 250 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 2.5 in |
| Model Code: | HMQ852 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 10.538 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 58 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

