How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | V: | 4.26 in |
| AJ: | 7.25 | D: | 5.12 |
| G: | 2.91 | LQ1: | 9.17 in |
| I: | 7.5 in | AK: | 8.5 |
| RQ: | 8.54 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 10.5 |
| J: | 11 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AE2: | 0.68 | T: | 3.188 |
| C: | 14 in | B: | 13 |
| AD: | 8.85 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | GR | Output Key: | 3/4 X 4.00 |
| Output RPM: | 58 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Model Code: | HMQ852 |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 250 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 10.538 |
| Ratio: | 30:1 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

