How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BE1: | 0.5 in |
| AJ: | 7.25 | J: | 11 in |
| RQ: | 8.54 in | B: | 13 |
| BF: | 0.53 | AD: | 8.85 |
| BD: | 9 | T: | 3.438 |
| AE1: | 0.97 | F: | 5.81 |
| I: | 7.5 in | LQ1: | 9.17 in |
| AK: | 8.5 | D: | 5.12 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.68 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio: | 30:1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Model Code: | HMQ852 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250 | Output Key: | 7/8 X 4.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 10.538 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 58 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

