How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | T: | 2 |
| AJ: | 7.25 | AE1: | 0.97 |
| LQ1: | 9.17 in | B: | 13 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | F: | 5.81 |
| G: | 2.91 | BD: | 9 |
| AG: | 10.5 | I: | 7.5 in |
| BF: | 0.53 | AD: | 8.85 |
| D: | 5.12 | V: | 4.26 in |
| BE1: | 0.5 in | AK: | 8.5 |
| RQ: | 8.54 in |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-H1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 8.105 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 32 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3412 | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 250 |
| Center Distance (in): | 5.25 | Model Code: | HMQ852 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

