How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | G: | 2.91 |
| F: | 5.81 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LQ1: | 9.17 in | AE1: | 0.97 |
| D: | 5.12 | B: | 13 |
| AE2: | 0.68 | J: | 11 in |
| C: | 14 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 2.25 | I: | 7.5 in |
| AD: | 8.85 | AG: | 10.5 |
| BD: | 9 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 36 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 8.105 |
| Motor Frame Size: | 250 | Model Code: | HMQ852 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 2.25 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

