How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | Center Distance (in): | 5.25 in |
| B: | 13 | D: | 5.12 |
| AG: | 10.5 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| T: | 2.438 | V: | 4.26 in |
| LQ1: | 9.17 in | F: | 5.81 |
| BF: | 0.53 | I: | 7.5 in |
| AK: | 8.5 | AD: | 8.85 |
| AE2: | 0.68 | G: | 2.91 |
| J: | 11 in | RQ: | 8.54 in |
| AE1: | 0.97 |
Technical Specifications
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output RPM: | 43 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 8.105 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Shaft Seal Material: | Viton |
| Model Code: | HMQ852 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

