How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AG: | 10.5 |
| G: | 2.91 | BD: | 9 |
| BE1: | 0.5 in | AE1: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| C: | 14 in | RQ: | 8.54 in |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| D: | 5.12 | LQ1: | 9.17 in |
| B: | 13 | BF: | 0.53 |
| V: | 4.26 in | F: | 5.81 |
| AE2: | 0.68 | AK: | 8.5 |
| J: | 11 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ852 | Output RPM: | 43 |
| Bore Code: | 47 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 8.105 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

