How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| G: | 2.91 | RQ: | 8.54 in |
| BF: | 0.53 | T: | 3 |
| F: | 5.81 | AE2: | 0.68 |
| D: | 5.12 | BD: | 9 |
| AD: | 8.85 | AJ: | 7.25 |
| I: | 7.5 in | V: | 4.26 in |
| C: | 14 in | LQ1: | 9.17 in |
| AG: | 10.5 | AK: | 8.5 |
| B: | 13 | J: | 11 in |
| BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Ratio Range: | 40:1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250 |
| Output RPM: | 43 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | HMQ852 |
| Ratio: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Bore Code: | 48 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.105 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

