How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BE1: | 0.5 in |
| D: | 5.12 | J: | 11 in |
| AD: | 8.85 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| F: | 5.81 | V: | 4.26 in |
| B: | 13 | RQ: | 8.54 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AG: | 10.5 |
| C: | 14 in | G: | 2.91 |
| BD: | 9 | AE2: | 0.68 |
| T: | 3.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 3412 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 55 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 250 | Model Code: | HMQ852 |
| Service Factor: | 1 | Series Code: | GR |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 43 |
| Output Diameter (in): | 3.438 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 8.105 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 7/8 X 4.00 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

