How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | B: | 13 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BD: | 9 |
| C: | 14 in | BE1: | 0.5 in |
| I: | 7.5 in | T: | 3 |
| J: | 11 in | AD: | 8.85 |
| BF: | 0.53 | AK: | 8.5 |
| F: | 5.81 | AJ: | 7.25 |
| RQ: | 8.54 in | AE1: | 0.97 |
| D: | 5.12 | LQ1: | 9.17 in |
| AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250 | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 6.777 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-H1 | Output RPM: | 35 |
| Output Shaft Direction: | H1 | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ852 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

