How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | T: | 2.188 |
| B: | 13 | AD: | 8.85 |
| AE2: | 0.68 | AE1: | 0.97 |
| F: | 5.81 | AJ: | 7.25 |
| J: | 11 in | RQ: | 8.54 in |
| LQ1: | 9.17 in | I: | 7.5 in |
| G: | 2.91 | AG: | 10.5 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| C: | 14 in | BF: | 0.53 |
| V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output RPM: | 29 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ852 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 250 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 5.816 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

