How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BE1: | 0.5 in |
| J: | 11 in | B: | 13 |
| D: | 5.12 | AJ: | 7.25 |
| C: | 14 in | G: | 2.91 |
| BF: | 0.53 | I: | 7.5 in |
| RQ: | 8.54 in | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AE1: | 0.97 |
| F: | 5.81 | BD: | 9 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| T: | 2.25 |
Technical Specifications
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.816 |
| Output RPM: | 29 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Output Diameter (in): | 2.25 in | Model Code: | HMQ852 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 36 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Ratio Range: | 60:1 | Motor Frame Size: | 250 |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

