How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | LQ1: | 9.17 in |
| AG: | 10.5 | T: | 2.438 |
| AJ: | 7.25 | F: | 5.81 |
| RQ: | 8.54 in | AK: | 8.5 |
| AE2: | 0.68 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| V: | 4.26 in | AD: | 8.85 |
| BE1: | 0.5 in | B: | 13 |
| BF: | 0.53 | C: | 14 in |
| G: | 2.91 | BD: | 9 |
| I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 250 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.816 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Model Code: | HMQ852 | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | GR |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output RPM: | 29 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 39 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

