How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| B: | 13 | C: | 14 in |
| AJ: | 7.25 | AE2: | 0.68 |
| BF: | 0.53 | AE1: | 0.97 |
| I: | 7.5 in | AD: | 8.85 |
| LQ1: | 9.17 in | D: | 5.12 |
| BD: | 9 | AG: | 10.5 |
| F: | 5.81 | G: | 2.91 |
| BE1: | 0.5 in | T: | 2.688 |
| J: | 11 in | V: | 4.26 in |
| RQ: | 8.54 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 250 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 29 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ852 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 5.816 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Series Code: | GR |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

