How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | F: | 5.81 |
| V: | 4.26 in | AE1: | 0.97 |
| RQ: | 8.54 in | I: | 7.5 in |
| B: | 13 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.68 | AJ: | 7.25 |
| D: | 5.12 | G: | 2.91 |
| BD: | 9 | AD: | 8.85 |
| BE1: | 0.5 in | BF: | 0.53 |
| J: | 11 in | C: | 14 in |
| AG: | 10.5 |
Technical Specifications
| Output RPM: | 29 | Input HP @ 1750 RPM: | 5.816 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | HMQ852 | Input RPM: | 1,750 |
| Series Code: | GR | Motor Frame Size: | 250 |
| Ratio Range: | 60:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Bore Code: | 55 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | H1 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

