How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AK: | 8.5 |
| C: | 14 in | B: | 13 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| G: | 2.91 | AD: | 8.85 |
| T: | 2.188 | D: | 5.12 |
| F: | 5.81 | BE1: | 0.5 in |
| AE1: | 0.97 | I: | 7.5 in |
| BD: | 9 | J: | 11 in |
| V: | 4.26 in | AG: | 10.5 |
| BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ852 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 250 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 2.906 | Bore Code: | 35 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

