How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | G: | 2.91 |
| BD: | 9 | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| B: | 13 | AK: | 8.5 |
| AD: | 8.85 | F: | 5.81 |
| LQ1: | 9.17 in | C: | 14 in |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 4.26 in | J: | 11 in |
| AE1: | 0.97 | D: | 5.12 |
| AG: | 10.5 | T: | 2.25 |
| BE1: | 0.5 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.906 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 21 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 250 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

