How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| B: | 13 | V: | 4.26 in |
| AJ: | 7.25 | J: | 11 in |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AD: | 8.85 | F: | 5.81 |
| I: | 7.5 in | BF: | 0.53 |
| AE1: | 0.97 | AK: | 8.5 |
| BD: | 9 | AG: | 10.5 |
| RQ: | 8.54 in | AE2: | 0.68 |
| D: | 5.12 | T: | 2.688 |
| G: | 2.91 |
Technical Specifications
| Model Code: | HMQ852 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 250 |
| Bore Code: | 43 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output RPM: | 21 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.906 |
| Series Code: | GR | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

