How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | AJ: | 7.25 |
| C: | 14 in | LQ1: | 9.17 in |
| RQ: | 8.54 in | BF: | 0.53 |
| BE1: | 0.5 in | G: | 2.91 |
| B: | 13 | AE2: | 0.68 |
| F: | 5.81 | AD: | 8.85 |
| AE1: | 0.97 | BD: | 9 |
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| D: | 5.12 | AG: | 10.5 |
| AK: | 8.5 |
Technical Specifications
| Series Code: | GR | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 2.906 | Motor Frame Size: | 250 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ852 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Ratio: | 80:1 | Output Diameter (in): | 3 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 21 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

