How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AK: | 8.5 |
| F: | 5.81 | T: | 3.438 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AE1: | 0.97 |
| AE2: | 0.68 | AD: | 8.85 |
| D: | 5.12 | RQ: | 8.54 in |
| C: | 14 in | BD: | 9 |
| LQ1: | 9.17 in | AG: | 10.5 |
| V: | 4.26 in | BF: | 0.53 |
| B: | 13 | I: | 7.5 in |
| AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Motor Frame Size: | 250 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Input RPM: | 1,750 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.625 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Ratio Range: | 80:1 |
| Output RPM: | 21 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

