How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | G: | 2.91 |
| RQ: | 8.54 in | B: | 13 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AE1: | 0.97 |
| I: | 7.5 in | V: | 4.26 in |
| J: | 11 in | AD: | 8.85 |
| BE1: | 0.5 in | AE2: | 0.68 |
| AG: | 10.5 | T: | 2.25 |
| BD: | 9 | C: | 14 in |
| BF: | 0.53 | AK: | 8.5 |
| F: | 5.81 |
Technical Specifications
| Ratio: | 100:1 | Bore Code: | 36 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Output RPM: | 17 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ852 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 250 | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 2.072 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

