How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | BD: | 9 |
| LQ1: | 9.17 in | B: | 13 |
| V: | 4.26 in | AK: | 8.5 |
| G: | 2.91 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AD: | 8.85 | AE2: | 0.68 |
| C: | 14 in | AE1: | 0.97 |
| T: | 2.438 | AJ: | 7.25 |
| D: | 5.12 | AG: | 10.5 |
| RQ: | 8.54 in | I: | 7.5 in |
| BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Series Code: | GR | Ratio: | 100:1 |
| Bore Code: | 39 | Model Code: | HMQ852 |
| Motor Frame Size: | 250 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 17 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 2.072 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Output Key: | 5/8 X 4.00 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

