How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10.5 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | LQ1: | 9.17 in |
| G: | 2.91 | C: | 14 in |
| B: | 13 | V: | 4.26 in |
| AK: | 8.5 | AD: | 8.85 |
| F: | 5.81 | BF: | 0.53 |
| I: | 7.5 in | T: | 2.688 |
| AJ: | 7.25 | J: | 11 in |
| BD: | 9 | D: | 5.12 |
| AE1: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 2.072 |
| Input Bore (C Face): | 1.625 | Output RPM: | 17 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 250 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 100:1 | Model Code: | HMQ852 |
| Assembly: | HMQ-H1 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

