Grove Gear W8600063.00 - BM860-60-D-210
Part #:W8600063.00
Catalog #:BM860-60-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | TAP Depth: | 1 in |
| N: | 10 | K: | 6.38 in |
| FZ: | 0.33 in | O: | 4.65 in |
| H-Tap size: | 5/8-11 UNC in | J: | 12.75 in |
| T: | 2.5 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | U: | 1.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 6.38 | BD: | 9 |
| L: | 11.78 in | L1: | 15.88 in |
| C: | 16.5 in | O*: | 4.65 in |
| A: | 8.13 | AK: | 8.5 |
| G: | 3.19 | FA: | 11.13 in |
| B: | 14.25 |
Technical Specifications
| Input Keyway: | 3/8 X 3.00 in | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 6.152 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 29 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Ratio: | 60:1 | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Assembly: | BM-D | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

