Grove Gear W8600070.00 - BM860-60-L-250
Part #:W8600070.00
Catalog #:BM860-60-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.65 in | Center Distance (in): | 6 in |
| C: | 16.5 in | H-Tap size: | 5/8-11 UNC in |
| F: | 6.38 | BE1: | 0.5 in |
| N: | 10 | B: | 14.25 |
| T: | 2.5 | J: | 12.75 in |
| L1: | 16.5 in | TAP Depth: | 1 in |
| FA: | 11.13 in | AJ: | 7.25 |
| L: | 11.78 in | K: | 6.38 in |
| BF: | 0.53 | D: | 6.5 |
| BD: | 9 | U: | 1.5 in |
| AK: | 8.5 | G: | 3.19 |
| A: | 8.13 | FZ: | 0.33 in |
Technical Specifications
| Input Diameter (in): | 1.5 in | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.152 | Input Keyway: | 3/8 X 3.00 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Left | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Assembly: | BM-L |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

