Grove Gear W8600074.00 - BM860-30-R-250
Part #:W8600074.00
Catalog #:BM860-30-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | G: | 3.19 |
| O: | 4.65 in | B: | 14.25 |
| L1: | 16.5 in | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| N: | 10 | D: | 6.5 |
| U: | 1.5 in | FZ: | 0.33 in |
| BF: | 0.53 | AK: | 8.5 |
| J: | 12.75 in | TAP Depth: | 1 in |
| A: | 8.13 | FA: | 11.13 in |
| C: | 16.5 in | F: | 6.38 |
| T: | 2.5 | L: | 11.78 in |
| K: | 6.38 in | H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Output Shaft Assembly Code: | R | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.177 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 250 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Product Type: | Right Angle | Assembly: | BM-R |
| Input Keyway: | 3/8 X 3.00 in | Output RPM: | 58 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | Right | Ratio Range: | 30:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

