Grove Gear W8600075.00 - BM860-40-R-250
Part #:W8600075.00
Catalog #:BM860-40-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | A: | 8.13 |
| AJ: | 7.25 | AK: | 8.5 |
| K: | 6.38 in | H-Tap size: | 5/8-11 UNC in |
| D: | 6.5 | T: | 2.5 |
| Center Distance (in): | 6 in | O: | 4.65 in |
| L1: | 16.5 in | FZ: | 0.33 in |
| TAP Depth: | 1 in | F: | 6.38 |
| B: | 14.25 | BE1: | 0.5 in |
| J: | 12.75 in | C: | 16.5 in |
| BD: | 9 | G: | 3.19 |
| FA: | 11.13 in | L: | 11.78 in |
| N: | 10 | U: | 1.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 3990 |
| Output Key: | 5/8 X 4.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250 |
| Center Distance (in): | 6 | Input Keyway: | 3/8 X 3.00 in |
| Series Code: | GR | Assembly: | BM-R |
| Input HP @ 1750 RPM: | 8.722 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | Right | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | R | Ratio: | 40:1 |
| Output RPM: | 43 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

