Grove Gear W8600081.00 - BM860-30-D-250
Part #:W8600081.00
Catalog #:BM860-30-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.65 in | FZ: | 0.33 in |
| A: | 8.13 | AK: | 8.5 |
| O*: | 4.65 in | K: | 6.38 in |
| J: | 12.75 in | TAP Depth: | 1 in |
| BF: | 0.53 | BE1: | 0.5 in |
| FA: | 11.13 in | G: | 3.19 |
| B: | 14.25 | U: | 1.5 in |
| L1: | 16.5 in | H-Tap size: | 5/8-11 UNC in |
| C: | 16.5 in | Center Distance (in): | 6 in |
| BD: | 9 | D: | 6.5 |
| F: | 6.38 | AJ: | 7.25 |
| N: | 10 | L: | 11.78 in |
| T: | 2.5 |
Technical Specifications
| Ratio: | 30:1 | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | BM-D |
| Input Diameter (in): | 1.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | Double |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 6 |
| Ratio Range: | 30:1 | Series Code: | GR |
| Service Factor: | 1 | Output RPM: | 58 |
| Input RPM: | 1,750 | Motor Frame Size: | 250 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.177 |
| Output Shaft Assembly Code: | D | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

