Grove Gear W8600083.00 - BM860-50-D-250
Part #:W8600083.00
Catalog #:BM860-50-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AK: | 8.5 |
| BF: | 0.53 | F: | 6.38 |
| BD: | 9 | D: | 6.5 |
| G: | 3.19 | FZ: | 0.33 in |
| K: | 6.38 in | O: | 4.65 in |
| BE1: | 0.5 in | TAP Depth: | 1 in |
| FA: | 11.13 in | N: | 10 |
| O*: | 4.65 in | J: | 12.75 in |
| A: | 8.13 | L: | 11.78 in |
| U: | 1.5 in | Center Distance (in): | 6 in |
| L1: | 16.5 in | AJ: | 7.25 |
| C: | 16.5 in | H-Tap size: | 5/8-11 UNC in |
| B: | 14.25 |
Technical Specifications
| Series Code: | GR | Motor Frame Size: | 250 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.242 | Service Factor: | 1 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/8 X 3.00 in | Input Diameter (in): | 1.5 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Assembly: | BM-D | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

