Grove Gear W8600084.00 - BM860-60-D-250
Part #:W8600084.00
Catalog #:BM860-60-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | BE1: | 0.5 in |
| B: | 14.25 | AJ: | 7.25 |
| TAP Depth: | 1 in | G: | 3.19 |
| K: | 6.38 in | AK: | 8.5 |
| J: | 12.75 in | BF: | 0.53 |
| Center Distance (in): | 6 in | T: | 2.5 |
| O*: | 4.65 in | U: | 1.5 in |
| A: | 8.13 | L1: | 16.5 in |
| FA: | 11.13 in | F: | 6.38 |
| BD: | 9 | D: | 6.5 |
| N: | 10 | O: | 4.65 in |
| L: | 11.78 in | H-Tap size: | 5/8-11 UNC in |
| FZ: | 0.33 in |
Technical Specifications
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Assembly: | BM-D |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29 | Input Keyway: | 3/8 X 3.00 in |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 1.5 in | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250 | Input HP @ 1750 RPM: | 6.152 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

