Grove Gear W8600105.00 - BM860-05-R-180
Part #:W8600105.00
Catalog #:BM860-05-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.19 | AK: | 8.5 |
| T: | 2.5 | L1: | 15.88 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| L: | 11.78 in | B: | 14.25 |
| K: | 6.38 in | FA: | 11.13 in |
| O: | 4.65 in | C: | 16.5 in |
| BE1: | 0.5 in | U: | 1.5 in |
| F: | 6.38 | A: | 8.13 |
| N: | 10 | D: | 6.5 |
| BD: | 9 | J: | 12.75 in |
| H-Tap size: | 5/8-11 UNC in | TAP Depth: | 1 in |
Technical Specifications
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 35.1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3633 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Input Keyway: | 3/8 X 3.00 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | BM-R | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.5 in |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

