Grove Gear W8600106.00 - BM860-7.5-R-180
Part #:W8600106.00
Catalog #:BM860-7.5-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 8.13 | H-Tap size: | 5/8-11 UNC in |
| N: | 10 | F: | 6.38 |
| C: | 16.5 in | G: | 3.19 |
| O: | 4.65 in | T: | 2.5 |
| U: | 1.5 in | AK: | 8.5 |
| Center Distance (in): | 6 in | BD: | 9 |
| K: | 6.38 in | J: | 12.75 in |
| FZ: | 0.33 in | L1: | 15.88 in |
| BF: | 0.53 | FA: | 11.13 in |
| L: | 11.78 in | D: | 6.5 |
| TAP Depth: | 1 in | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 14.25 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Ratio: | 7.5:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | BM-R | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 1.5 in | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 29.98 |
| Input Keyway: | 3/8 X 3.00 in | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 7.5:1 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

