Grove Gear W8600119.00 - BM860-100-L-210
Part #:W8600119.00
Catalog #:BM860-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | TAP Depth: | 1 in |
| T: | 2.5 | FZ: | 0.33 in |
| U: | 1.5 in | D: | 6.5 |
| B: | 14.25 | F: | 6.38 |
| BE1: | 0.5 in | C: | 16.5 in |
| A: | 8.13 | L1: | 15.88 in |
| J: | 12.75 in | BF: | 0.53 |
| L: | 11.78 in | BD: | 9 |
| FA: | 11.13 in | O: | 4.65 in |
| N: | 10 | AK: | 8.5 |
| H-Tap size: | 5/8-11 UNC in | K: | 6.38 in |
| G: | 3.19 | Center Distance (in): | 6 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 6 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output RPM: | 17 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.571 | Input Diameter (in): | 1.5 in |
| Input Keyway: | 3/8 X 3.00 in | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Assembly: | BM-L |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

