Grove Gear W8600121.00 - BM860-7.5-R-210
Part #:W8600121.00
Catalog #:BM860-7.5-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.25 | BF: | 0.53 |
| FA: | 11.13 in | C: | 16.5 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| TAP Depth: | 1 in | BD: | 9 |
| N: | 10 | U: | 1.5 in |
| K: | 6.38 in | T: | 2.5 |
| BE1: | 0.5 in | O: | 4.65 in |
| AK: | 8.5 | A: | 8.13 |
| L1: | 15.88 in | H-Tap size: | 5/8-11 UNC in |
| F: | 6.38 | J: | 12.75 in |
| D: | 6.5 | L: | 11.78 in |
| AJ: | 7.25 | G: | 3.19 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Series Code: | GR | Service Factor: | 1 |
| Assembly: | BM-R | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | Right | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Input Keyway: | 3/8 X 3.00 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 6 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210 | Input Diameter (in): | 1.5 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 29.98 | Output RPM: | 233 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

