Grove Gear W8600128.00 - BM860-80-D-210
Part #:W8600128.00
Catalog #:BM860-80-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.25 | D: | 6.5 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| K: | 6.38 in | G: | 3.19 |
| U: | 1.5 in | FZ: | 0.33 in |
| BD: | 9 | N: | 10 |
| L: | 11.78 in | TAP Depth: | 1 in |
| L1: | 15.88 in | FA: | 11.13 in |
| O*: | 4.65 in | H-Tap size: | 5/8-11 UNC in |
| O: | 4.65 in | T: | 2.5 |
| BF: | 0.53 | A: | 8.13 |
| AK: | 8.5 | BE1: | 0.5 in |
| C: | 16.5 in | J: | 12.75 in |
| F: | 6.38 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.702 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Double | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | GR |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Input Diameter (in): | 1.5 in | Output Shaft Assembly Code: | D |
| Input Keyway: | 3/8 X 3.00 in | Center Distance (in): | 6 |
| Output RPM: | 21 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 80:1 |
| Motor Frame Size: | 210 | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

