Grove Gear W8600129.00 - BM860-100-D-210
Part #:W8600129.00
Catalog #:BM860-100-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| FZ: | 0.33 in | L: | 11.78 in |
| AJ: | 7.25 | U: | 1.5 in |
| FA: | 11.13 in | H-Tap size: | 5/8-11 UNC in |
| F: | 6.38 | L1: | 15.88 in |
| TAP Depth: | 1 in | BF: | 0.53 |
| J: | 12.75 in | D: | 6.5 |
| A: | 8.13 | B: | 14.25 |
| C: | 16.5 in | AK: | 8.5 |
| G: | 3.19 | O*: | 4.65 in |
| T: | 2.5 | BD: | 9 |
| N: | 10 | O: | 4.65 in |
| K: | 6.38 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 6 |
| Assembly: | BM-D | Thrust Rating - output shaft: | 3990 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Series Code: | GR | Output Key: | 5/8 X 4.00 |
| Input Keyway: | 3/8 X 3.00 in | Motor Frame Size: | 210 |
| Input Diameter (in): | 1.5 in | Service Factor: | 1 |
| Output RPM: | 17 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | D | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 2.571 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 5886 in/lbs |

