Grove Gear W8600133.00 - BM860-80-L-250
Part #:W8600133.00
Catalog #:BM860-80-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 16.5 in | B: | 14.25 |
| A: | 8.13 | C: | 16.5 in |
| TAP Depth: | 1 in | L: | 11.78 in |
| J: | 12.75 in | O: | 4.65 in |
| U: | 1.5 in | T: | 2.5 |
| D: | 6.5 | G: | 3.19 |
| BD: | 9 | BE1: | 0.5 in |
| K: | 6.38 in | N: | 10 |
| F: | 6.38 | H-Tap size: | 5/8-11 UNC in |
| AK: | 8.5 | FA: | 11.13 in |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 250 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/8 X 3.00 in |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.702 | Thrust Rating - output shaft: | 3990 |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Left | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 21 |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Center Distance (in): | 6 | Assembly: | BM-L |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

